7th axis | igus robolink DP
产品代码: RBTX-IGUS-0178
多种规格: 1500 mm
With the so-called 7th axis as a linear adjustment, the radius of action of robots is extended, making them much more flexible in their applications. The drylin® toothed belt axis ZLW-20 is ideally suited as a wide flat linear axis. 2 adapter kits are now available for this axis for the direct connection of robots robolink DP, robolink DCi as well as Universal Robots with UR CAP integration. Optionally, the ZLW-20 toothed belt axis can be delivered ready for connection with the appropriate adapter kit or the adapter kit separately.
- Connection via linear slide of the ZLW-20 modular axis
- Compatible with the robolink DP
- Strokes up to 3000 mm, further strokes on request
- Drive: NEMA23XL stepper motor with 5:1 gear
- adapter kit incl. preparation of suitable E-ChainSystems®
- Kinematics can be controlled via the 7th axis function in the igus robot control.
- Control via software (no inverse kinematics integrated)
- Further strokes up to 6000mm are possible on request.
一般交货时间:3周
单独购买,只需清空您的“完整方案配置器”
Max. radial load
500
N
Max. axial load
250
N
亮点

满足您的需求
第7轴配置器
根据您的需要定制第 7 轴! 只需输入所需的尺寸即可。 配置第 7 轴
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

