Robots
Humanoid
End Effectors
Vision
Safety
Mobile Robots
7th Axis
Material Feeding
Profiles & More
Software
Service
Control Systems
Pneumatics
Accessories

Safety Components for Robots

Robot safety components, safety sensing, and functional safety are the foundation of reliable, compliant automation. On the RBTX marketplace, companies of all sizes can source safety laser scanners, safety light curtains, perimeter guards & interlocks, safety relays & safety PLCs, emergency stop systems, Safe Torque Off (STO), Speed & Separation Monitoring (SSM), Safe Motion, and collaborative safety. This safeguards human‑robot interaction, boosts machine safety, and supports compliance with ISO 10218, ISO 13849, and IEC 61508.

The Benefits of Automating with Robot Safety Components

Deploying robust safety components improves worker safety, reduces risk, and increases equipment uptime. Safety laser scanners and light curtains protect access points and hazardous zones. Safety PLCs and relays enable dependable, fail‑safe shutdowns. STO, Safe Limited Speed, SSM, and Safe Position deliver productive yet safe motion. For cobots, power & force limiting and speed & separation strategies enhance collaborative performance while maintaining standards compliance.

What Are Robot Safety Components and How Do They Work?

Safety components include sensors (scanners, light grids, safety mats), logic layers (safety PLCs, fail‑safe relays, safe fieldbuses), and actuation (safe drive disable, STO). They detect human presence or access, evaluate risks in a safety‑rated control, and trigger safe states—from reduced speed to safe stop or energy removal. Modern systems provide diagnostics, safe communications, and fast restart concepts to combine safety with productivity.

How to Start Implementing Robot Safety

Begin with a risk assessment per ISO 12100 and define the required Performance Level (PL) or SIL. Map hazards, access routes, and collaborative areas. Specify safety functions (e.g., E‑stop, Safe Speed, Safe Position, SSM). The RBTX Safety Configurator helps you select safety laser scanners, light curtains, interlocks, safety controllers, and STO‑capable drives, including accessories for seamless integration into robot cells, conveyors, and cobot applications.

What to Consider When Buying Robot Safety Components

Key criteria include protective field size, response time, resolution (finger/hand/body), range, safety category (PL d/e, SIL 2/3), EMC robustness, and interfaces (e.g., PROFIsafe, CIP Safety, FSoE). Check mechanical integration (fencing, doors, interlocks), service access, mode selection, and test/validation concepts. For cobots, prioritize SSM, force/pressure limits, and tactile covers. Ensure CE compliance, complete documentation, and thorough validation of safety functions.

How Much Do Robot Safety Components Cost?

Rather than focusing on prices, RBTX emphasizes value: standards‑compliant safety, less downtime, fast retrofits, scalable expansion, and clear integration with existing robots and machinery. Our feasibility check is paid, providing a robust assessment of your safety architecture, recommended components, integration guidance, and a validation roadmap—ideal for CE documentation and acceptance.

Why Choose RBTX?

RBTX is your partner for safe robotic automation. Purchase directly from manufacturers, access expert guidance, and benefit from a configurator, CE‑compliant solutions, and rapid integration. Discover robot safety components—from light curtains to safety PLCs—for safe, efficient, and future‑proof production with RBTX.