SSP - Safety Simplifier | for HOLDX R1
With Safety Simplifier, we put safety where it needs to be and make it easy for you to create user-friendly safety systems, such as at access doors. Simply connect your sensors, tumblers or light curtains. A complete safety solution with evaluation and diagnostics, which is passed on wirelessly via another Safety Simplifier or directly to your existing system.
Highlights
your advantages
14 I/O's as safety inputs or redundant OSSD outputs
Wireless interface for safe communication, programming & diagnostics
IP65
40 mm width for aluminum safety fence systems
General data
Function typeSafety PLC with safe wireless interface, internal antenna Button position 1
Type designation - E2
Function type - emergency stop button
Button position 2
Type designation - I1
Type of function - Illuminated pushbutton
Button position 3
Type designation - I1
Type of function - Illuminated pushbutton
Button position 4
Type designation - I1
Type of function - illuminated pushbutton
Color - red, yellow, green, blue, white
Connection
Position 3 - Q3C- male connector M12 5-pin
Position 4 - Q4I - female connector M12 8-pin