Medium Safety Bundle - 2 Channel

Part No.: RBTX-PL-0006

Includes

  • HR6S-S1C
  • HS7A-DMP5015
  • SE2L-H05LP

Usual delivery time: 3 weeks

Highlights

HS7A-DMP

HS7A-DMP Non-Contact Magnetic

HS7A-DMP Non-contact magnetic safety interlock switches perform the same functions as standard mechanical safety interlock switches, but are designed to be used in applications where non contact is desired between the switch and its actuating key. It's also being used where space is at a premium. The slim profile makes it easy to mount in locations out of the way of personnel and machine operation, reducing the possibility of damage or misalignment.

Key Features

  • Compact rectangular 25 x 88 x 13 mm

  • 1NO+2NC, or 2NO+1NC contacts

  • Models with 2m, 5m, and 10 cable length

  • Models with LED indicator

  • Up to 36 sets can be connected

  • IP67 protection

  • B10d: 5.0E+07

HR6S-series-image

HR6S series

Improve productivity with predictive maintenance of safety systems

Key Features

  • Safety relay modules for IoT

  • Advanced diagnostic and output functions: Predictive maintenance

  • Connect to various input devices using a switch dial:Setting a start function, Setting an application function

  • A sealing strip to secure the protective cover is included, preventing the dials from being accidentally moved or settings from being changed.

  • Outputs can be expanded.

  • LED display for viewing status at a glance

  • Delay function

  • Selectable terminal block (Push-in terminal block / screw terminal block)

SE4D-Series-image

SE4D Series

Conventional light curtains had dead zone where there are no beam axis at both ends. With SE4D the first beam axis placed right along the edges, detection can be performed along the entire area. Up to 3 sets (emitter/receiver) can be connected in series to cover L or U shaped configurations, or to guard both the front and back of a machine.

SE4D light curtain is equipped with a muting control function that causes a line to stop only when a person passes through the light curtain, but does not stop the line when an object passes through. The muting sensor and muting lamp can be directly connected to the light curtain. A special controller for muting is not required thus reducing cost.

Fixed blanking prevents the control output (OSSD1/2) from turning off when a specific beam is interrupted. This is used in applications where a specific beam is always interrupted. When the object is moved outside of the sensing area, the control output (OSSD1/2) turns off. Floating blanking function prevents the control output (OSSD1/2) from turning off when the number of beams interrupted is less than a preset number. The number that can be set is from 1 to 3 beams. This function enables sensing even when the position of the obstacles changes in the sensing area.

Key Features

  • Category 4, PLe, SIL3

  • Slim and rugged design

  • No dead zone

  • Cascade up to 3 light curtains w/no dead zone

  • Built-in Muting Functions

  • Built-in Fixed and Floating Blanking

  • Built-in EDM Functions

  • Fast and Unified 14ms response time

  • PNP/NPN Outputs in a single model

  • IP67 Protection

  • MTTFd (year): 100

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer