Safety laser scanners nanoScan3
Part No.: RBTX-SICK-0017
Safety scanner: nanoScan3 Core IO; Protective field range 3m; Scan angle 275° inklusive
- Emergency stop switch
- System plug for nanoScan3
- Connection line 10 Meter
- Fastening set 1b
- Safety light grid Protective field height [mm]: 300, 14mm resolution, reach 0 - 10 m
- Safety light grid Protective field height [mm]: 600, 14mm resolution, reach 0 - 10 m
- Safety light grid Protective field height [mm]: 1050, 14mm resolution, reach 0 - 10 m
- Safety light grid Protective field height [mm]: 300, 30mm resolution, reach 0 - 15 m
- Safety light grid Protective field height [mm]: 600, 30mm resolution, reach 0 - 15 m
Usual delivery time: 3 weeks
scan angle
275
System of protection
IP65
Wavelength
905
nm
Dimensions
106.6 x 80 x 117.5 mm
Weight
0.67
kg
Application Area
Indoor
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer
)
