Compact and Secure Ethernet I/O Module

Part No.: RBTX-TURCK-0002

Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports

M12 L-Coded Voltage Connector; Operating voltage; PROFINET slave; Integrated Ethernet switch; 100 Mbps supported; 2 × M12, 4-pin, D-coded Ethernet fieldbus connection; Glass fiber reinforced housing; Shock and vibration tested; Fully potted module electronics; Protection classes IP65, IP67, IP69K; M12, 5-pin, L-coded male connector for power supply; ATEX Zone 2/22; Two secure digital SIL3-inputs; Two secure digital SIL3 channels as FDI or FDO (PP, PM); Four secure digital SIL3 FDI channels; 2 IO-Link Master V1.1 slots

Usual delivery time: 3 weeks

Highlights

RBTX tool ICON v1 lil -svg

Technical details

  • Network protocol - PROFIsafe via PROFINET

  • Signal type - Fail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link

  • Connection technology signal - M12

  • Device type - I/O-Modul, Compact station

  • Fieldbus transmission rate - 100 Mbps

  • Fieldbus connection technology - 2 × M12, 4-pin, D-coded

  • Ambient temperature - -40…+70 °C

  • Protection class - IP65/IP67/IP69K

  • Approvals- cULus