Personal protection light curtain - transmitter/receiver pair


Part No.: RBTX-TURCK-0001

  • Plug, M12 x 1, 8-pin
  • Protection class IP65
  • Monitoring field height 1050 mm
  • Resolution 30 mm
  • Internal testing in 500 ms cycle
  • Reach 15 m
  • Operating voltage 24 VDC +‐15%
  • SSwitching output without restart interlock (TRIP)
  • Typ 2 according to IEC 61496-1,-2; Category 2 PLd according to EN ISO 13849-1; SIL2 according to IEC 61508
Usual delivery time: 3 weeks

System of protection
IP65

Highlights

https://a.storyblok.com/f/298593/affd10815f/bild1.svg

p5f3YDIg211ud9Rk55j3h

Protection of employees and machines

The safety light curtains protect employees from injury and machines from damage.

https://a.storyblok.com/f/298593/95b71c2f2f/bild2.svg

SofyrfKpl4SuFFfGNio5n

Monitoring access areas and machine limits

You have a protective field that monitors the access areas and machine limits.

https://a.storyblok.com/f/298593/702005826b/haken-svg.svg

3oHegSLHa3U1xCqezo2JgP

User friendliness

Turck offers intuitive, user-friendly safety light curtains for a wide range of safety applications.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer