Large Safety Bundle - 2 Channel

Part No.: RBTX-PL-0007

Includes

  • FS1A-C11S
  • HS7A-DMP5015
  • SE2L-H05LPC
  • SE9Z-HS2-C002
  • SA2E-TP3C
  • SA9Z-CM8K-4S5
  • LH1D-D2HQ4C30RG

Usual delivery time: 3 weeks

Highlights

FS1A-Series-image

FS1A series

When you want a straightforward system that’s safe, easy-to-use and won’t cost an arm and a leg, a SafetyOne FS1A safety controller is the answer! Unlike a multiple safety relay system, which requires cumbersome wiring and take up too much space, or safety PLCs that can be costly and difficult to program, our safety controllers make it easy to consolidate safety circuits. At the same time they meet safety requirements, save space with minimal wiring and cost customers less money. SafetyOne can replace up to six safety relay modules with no programming. Easily configure by turning on a dip switch to 1 of 24 pre-defined logic circuits and one module can connect with various IDEC safety and non safety components such as Emergency Stop switches, Interlock Switches, pilot lights, sensors and light curtains. With up to 6 dual channel safety inputs, 4 safety outputs and multiple non safety inputs, monitor, blanking and solenoid drive outputs, SafetyOne can simplify your complete safety and logic circuit. FS1A is UL listed, TUV rated and CE marked, as well as meets IEC 61508 integrity level 3, ISO 13849-1 performance level e and EN954-1 safety category 4.

Key Features

  • No programming required

  • Set up to 6 dual channel inputs and quad, dual or single channel outputs

  • Select safety circuit logic from 24 pre-programmed circuits

  • One module can connect with various types of safety inputs such as E-stop switches or light curtains

  • Easily monitor logic circuit, I/Os and error codes with I/O LEDs and two 7 Segment LED display

  • IEC 61508 integrity level 3, ISO 13849-1 PLe and EN954-1 safety category 4 compliant

  • MTTFd (year): 100

HS7A-DMP

HS7A-DMP Non-Contact Magnetic

HS7A-DMP Non-contact magnetic safety interlock switches perform the same functions as standard mechanical safety interlock switches, but are designed to be used in applications where non contact is desired between the switch and its actuating key. It's also being used where space is at a premium. The slim profile makes it easy to mount in locations out of the way of personnel and machine operation, reducing the possibility of damage or misalignment.

Key Features

  • Compact rectangular 25 x 88 x 13 mm

  • 1NO+2NC, or 2NO+1NC contacts

  • Models with 2m, 5m, and 10 cable length

  • Models with LED indicator

  • Up to 36 sets can be connected

  • IP67 protection

  • B10d: 5.0E+07

SE4D-Series-image

SE4D Series

Conventional light curtains had dead zone where there are no beam axis at both ends. With SE4D the first beam axis placed right along the edges, detection can be performed along the entire area. Up to 3 sets (emitter/receiver) can be connected in series to cover L or U shaped configurations, or to guard both the front and back of a machine.

SE4D light curtain is equipped with a muting control function that causes a line to stop only when a person passes through the light curtain, but does not stop the line when an object passes through. The muting sensor and muting lamp can be directly connected to the light curtain. A special controller for muting is not required thus reducing cost.

Fixed blanking prevents the control output (OSSD1/2) from turning off when a specific beam is interrupted. This is used in applications where a specific beam is always interrupted. When the object is moved outside of the sensing area, the control output (OSSD1/2) turns off. Floating blanking function prevents the control output (OSSD1/2) from turning off when the number of beams interrupted is less than a preset number. The number that can be set is from 1 to 3 beams. This function enables sensing even when the position of the obstacles changes in the sensing area.

Key Features

  • Category 4, PLe, SIL3

  • Slim and rugged design

  • No dead zone

  • Cascade up to 3 light curtains w/no dead zone

  • Built-in Muting Functions

  • Built-in Fixed and Floating Blanking

  • Built-in EDM Functions

  • Fast and Unified 14ms response time

  • PNP/NPN Outputs in a single model

  • IP67 Protection

  • MTTFd (year): 100

SA1E-Miniature-Series-image

SA1E series

Key Features

  • Accurate and reliable detection

  • Fast response time

  • Miniature housing design

  • Seven optical functions: background suppression, through-beam, polarized retro-reflective, diffuse-reflective, small-beam reflective, convergent reflective and transparent

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer