Yasaka YS SERIES 6-AXIS WELDING ROBOTS


多种规格: YS10-1500-W -10KG

产品代码: RBTX-LUNA-0007

Yasaka YS12‑1440W – High‑Precision 6‑Axis Welding Robot for Efficient Arc Welding

Technical Information The Yasaka YS12‑1440W is a 6‑axis industrial welding robot designed for high‑quality and repeatable arc‑welding applications. It offers a payload capacity of up to 12 kg and a working reach of 1440 mm, providing excellent accessibility to complex weld seams. The slim, rigid arm design ensures smooth motion paths, high repeatability, and reliable torch guidance in continuous production. Optimized cable routing reduces interference and wear, supporting stable performance in demanding welding environments

Software, Interfaces, and Integration The YS12‑1440W supports modern motion control via EtherCAT and TCP/IP and provides standard digital I/O with optional analog and serial interfaces. This enables straightforward integration with PLC systems, welding power sources, safety components, and smart factory architectures, ensuring fast commissioning and flexible automation layouts.

Application Areas Typical applications include MIG, TIG, and laser welding in automotive, metal fabrication, machinery, and general industrial production lines.

此产品在您所在的国家/地区不提供

Max. Reach
1,500
mm
Protection
IP65/IP67
DOF
6
Weight
145
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价