Intelligent Mobile Welding Platform
产品代码: RBTX-DOBT-0019
The powerful collaborative robots and the professional welding software developed by Dobot facilitate the rapid integration of the required arc or laser welding applications. The welding software is compatible with various popular welding machines and supports arc oscillation modes such as triangular, spiral, trapezoidal and sinusoidal, making your automated production line more robust.
此产品在您所在的国家/地区不提供
Max Payload
10
kg
Repeatability
0.3
mm
Max Speed
13
m⁄s
Working Space
1,300
mm
Usable space
(R600R1200) x 180°
mm
Max. stacking height
1,740
mm
亮点
Interfaces & compatibility
Supports 4 Communication Methods:

& is compatible the most welding machine Brands:

Customize Your Specific Welding Needs in 3 Steps
Play and Plug, Quick to Configurate
Step 1: Select the welding machine brand.
Step 2: Select the welding parameters

Step 3: Easy to customize the welding steps with blocky programming.

使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)