3D Vision sensor - Mech-Eye LSR L
多种规格: Working Distance 1500 mm, Color Version
Thanks to the laser light source (laser protection class 2), the 3D cameras of the Mech-Eye LSR series are particularly suitable for locations with strong ambient light and medium to high working distances.
A compact aluminium housing, powerful LEDs or lasers and completely fanless thermal management make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect building block in automation.
Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability.
The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified
Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.
亮点
技术参数
典型捕捉时间- 0.5 - 0.9 秒
分辨率(像素)- 深度:2.048 × 1.536 像素 RGB:4.000 x 3.000 / 2.000 x 1.500 像素
VDI/VDE 精确度- 3 米 1 毫米
工作距离 - 1200 毫米 - 3000 毫米
接口 - GigE、C++、C#、Python、ROS
电源- 24 伏直流 / 3.75 安
兼容的表面和软件
重要信息
使用 Mech Eye 视觉系统需要 IPC!