FORMHAND - flexible gripping module individually or in a Cobot Bundle
多种规格: FH-R8
The single gripping module FH-R8 from FORMHAND consists of a frame and a gripping cushion and is capable of gripping almost any object. With its 8 cm diameter, it manages to grip several different and complex objects - as the gripping cushion hugs the geometry and surface of the components without gaps.
The FORMHAND gripping cushion is filled with a freely movable granulate and thus adapts to any surface. The adaptation is gentle and thus ensures true shape variability.
The module is suitable for cobot systems, e.g. for machine unloading and in intralogistics. It leads to cost savings, as no special grippers have to be used and thus, among other things, set-up time is eliminated.
Cobot Bundle
In addition to the individual gripping module, we also offer you the entire bundle. This allows you to equip your robot directly. The bundle contains the following modules: FORMHAND Module, Hose module, Suction module, Ejector operation.
)