FORMHAND - flexible gripping module individually or in a Cobot Bundle

‌

多种规格: FH-R8 incl. Cobot bundle

产品代码: RBTX-PL-0021

The single gripping module FH-R8 from FORMHAND consists of a frame and a gripping cushion and is capable of gripping almost any object. With its 8 cm diameter, it manages to grip several different and complex objects - as the gripping cushion hugs the geometry and surface of the components without gaps.

The FORMHAND gripping cushion is filled with a freely movable granulate and thus adapts to any surface. The adaptation is gentle and thus ensures true shape variability.

The module is suitable for cobot systems, e.g. for machine unloading and in intralogistics. It leads to cost savings, as no special grippers have to be used and thus, among other things, set-up time is eliminated.

Cobot Bundle

In addition to the individual gripping module, we also offer you the entire bundle. This allows you to equip your robot directly. The bundle contains the following modules: FORMHAND Module, Hose module, Suction module, Ejector operation.

一般交货时间:3周
‌
Max Payload
2
kg
Weight
0.45
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌