Yasaka YS10SC-500| 4DOF | 500mm | 10kg


多种规格: YS10SC-700

产品代码: RBTX-LUNA-0018

Yasaka YS10SC Robots – High‑Speed SCARA Robots for Precise and Efficient Automation

Technical Information The Yasaka YS10SC robot series consists of high‑performance SCARA industrial robots engineered for fast, precise, and repeatable operations. With a payload capacity of up to 10 kg and an optimized horizontal working range, YS10SC robots deliver excellent accuracy and short cycle times. Their rigid mechanical structure ensures stable motion, high repeatability, and reliable performance during continuous operation. The compact, space‑saving design makes them ideal for densely packed production lines where speed and precision are essential.

Software, Interfaces, and Integration YS10SC robots support modern motion control via EtherCAT and TCP/IP and offer standard digital I/O with optional analog and serial interfaces. This enables seamless integration with PLC systems, conveyors, vision systems, and Industry 4.0 architectures, allowing quick commissioning, intuitive programming, and flexible system expansion.

Application Areas Typical applications include high‑speed pick‑and‑place, assembly, packaging, sorting, inspection, and precise material handling in electronics, consumer goods, and general industrial automation.

一般交货时间:3-4周

Max. Payload
10
kg
Max. Reach
700
mm
DOF
4
Weight
29
kg
Repeatability
0.02
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价