SENTIR mat Safety Contact Mat - Bundle
产品代码: RBTX-PL-0052
多种规格: 500 x 1000 mm
The ASO SENTIR mat safety contact mat is a pressure sensitive sensor providing safety protection to property and people.
The safety mat secures the working area around the robot: Depending on the setting, stepping onto the mat can either cause an immediate stop command or can be used to reduce the operating speed of the robot. SENTIR contact mats are made waterproof in a polyurethane seal. If the mechanical demands on the mat surface are high, coverings made of aluminium or stainless steel can also be applied.
The dimensions of the mat can be adapted to your needs.
The dimensions of the mat can be adapted to your needs.
一般交货时间:3周
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价