Yasaka YS25SC-800| 4DOF | 800mm | 25kg


多种规格: YS25SC-900

产品代码: RBTX-LUNA-0020

Yasaka YS25SC – Heavy‑Payload SCARA Robot for High‑Speed Industrial Precision

Technical Information The Yasaka YS25SC is a powerful SCARA‑type industrial robot designed for applications requiring high speed, accuracy, and increased payload capacity. With a maximum payload of up to 25 kg, the YS25SC enables precise handling of heavier components while maintaining excellent repeatability and short cycle times. Its rigid mechanical structure and optimized arm design ensure stable motion, smooth trajectories, and reliable performance during continuous high‑duty operation, even in compact automation cells.

Software, Interfaces, and Integration The YS25SC supports modern motion control via EtherCAT and TCP/IP and provides standard digital I/O with optional analog and serial interfaces. This allows seamless integration with PLC systems, conveyors, vision solutions, and Industry 4.0 architectures, ensuring fast commissioning, intuitive programming, and flexible scalability within automated production lines.

Application Areas Typical applications include high‑payload pick‑and‑place, assembly, machine loading, packaging, palletizing, and precise material handling in electronics, consumer goods, and general industrial automation.

一般交货时间:3-4周

Max. Payload
25
kg
Max. Reach
900
mm
DOF
4
Weight
65
kg
Repeatability
0.02
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价