Yasaka YS10S-740 | 6DOF | 740 mm | 10kg


多种规格: YS10S-920

产品代码: RBTX-LUNA-0004

Yasaka YS10S‑740 – Compact High‑Speed Robot for Precise Small‑Part Automation

Technical Information The Yasaka YS10S‑740 is a compact industrial robot designed for fast and precise handling tasks in space‑restricted production environments. Built for payloads of up to approximately 10 kg and a working range of around 740 mm, it combines high repeatability with smooth, dynamic motion. Its rigid mechanical design ensures stable performance during high‑cycle operation, while the small footprint allows efficient use of floor and machine space in dense automation layouts.

Software, Interfaces, and Integration The YS10S‑740 supports modern motion control via EtherCAT and TCP/IP and features standard digital I/O with optional analog and serial interfaces. This enables easy integration with PLC systems, machine tools, conveyors, vision systems, and smart factory architectures, ensuring fast commissioning and flexible scalability within automated production lines..

Application Areas Typical applications include pick‑and‑place, machine tending, assembly, inspection, packaging, and precision material handling in high‑speed industrial automation.

一般交货时间:3-4周

Max. Payload
10
kg
Max. Reach
920
mm
DOF
6
Weight
47
kg
Repeatability
0.02
mm
Max. Speed
300
ms
Protection
IP 67

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价