Yasaka YS04SC-300| 4DOF | 300mm | 4kg


多种规格: YS04SC-300

产品代码: RBTX-LUNA-0014

Yasaka Yasaka YS04SC Robots – Compact SCARA Robots for High‑Speed Precision Automation

Technical Information The Yasaka YS04SC robot series is a compact SCARA‑type industrial robot designed for ultra‑fast, high‑precision operations. With a typical payload capacity of up to 4 kg and a reach optimized for short to medium distances, the YS04SC offers outstanding repeatability and rapid cycle times. Its rigid, space‑saving design ensures stable performance in continuous operation, making it ideal for densely packed automation cells where speed, accuracy, and reliability are critical.

Software, Interfaces, and Integration YS04SC robots support modern motion control via EtherCAT and TCP/IP and feature standard digital I/O with optional analog and serial interfaces. This allows seamless integration with PLC systems, vision solutions, conveyors, and smart factory environments, enabling fast setup, intuitive programming, and scalable automation concepts.

Application Areas Typical applications include high‑speed pick‑and‑place, small‑part assembly, packaging, sorting, inspection, and electronic component handling in automated production lines.

一般交货时间:3-4周

Max. Payload
4
kg
Max. Reach
300
mm
DOF
4
Weight
15
kg
Repeatability
0.01
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价