Universal Robots UR3e | 6DOF | 500mm | 3kg
多种规格: With teach pendant
Ultra-compact Cobot for Precise Automation in Confined Workspaces
The UR3e is a collaborative 6-axis robot with a payload of 3 kg and a reach of 500 mm. With a repeatability of ±0.03 mm and a compact footprint of Ø 128 mm, it is ideal for precise tasks in tight spaces. The robot weighs only 11.2 kg, is IP54-rated, and meets ISO Class 6/7 cleanroom standards.
Control is provided via the user-friendly Polyscope software on a 12" touchscreen. The UR3e supports interfaces such as Modbus TCP, PROFINET, Ethernet/IP, USB, ROS/ROS2, as well as digital and analog I/Os. Tool communication is handled via an M8 8-pin connector with 12/24 V power supply.
Typical applications include assembly, gluing, screwing, and inspection tasks. The UR3e can be directly integrated onto a table or into machines – ideal for companies seeking space-saving and flexible automation.
亮点
集成更简便,投资回收期更短
½天更换 我们的协作机器人可为您提供快速响应时间。 几小时内就能灵活调整您的 cobot 以适应新的要求。
90 分钟编程 通过 Universal Robots Academy 的交互式电子学习模块,学习使用我们的 cobots 的基础知识。
17 种安全功能 为实现安全协作应用,我们的 e 系列机器人具有 17 种可配置的安全功能。
1 年收回成本 我们的 cobots 通常在 365 天内收回成本,为您提供经济灵活性。

教学吊坠
更便捷的集成
Universal Robots 的协作机器人标配有一个示教器,可通过 Polyscope 用户界面轻松设置和安全示教应用。