Universal Robots UR7e | 6DOF | 850mm | 7,5kg

‌

多种规格: With teach pendant

产品代码: RBTX-UR-200849

6-Axis Cobot with Increased Payload for Versatile Automation

The UR7e is a collaborative 6-axis robot with a payload of 7.5 kg and a reach of 850 mm. With a repeatability of ±0.03 mm and a compact footprint of Ø 151 mm, it’s ideal for precise tasks in confined workspaces. Weighing 20.6 kg, the UR7e is IP54-rated and features 17 built-in safety functions compliant with PLd Category 3.

Control is provided via the intuitive Polyscope 5 or X software on a 12" touchscreen. The UR7e supports industrial protocols such as Modbus TCP, PROFINET, Ethernet/IP, ROS/ROS2, USB 2.0/3.0, Mini DisplayPort, and includes digital and analog I/Os. Tool communication is handled via an RS interface, with 12/24 V power supply.

Common applications include assembly, machine tending, palletizing, welding, material handling, inspection, and polishing. With its compact design and high payload, the UR7e integrates easily into existing production lines – ideal for companies looking to automate efficiently and future-proof their operations.

此产品在您所在的国家/地区不提供
‌
Max. Payload
7.5
kg
Max. Reach
850
mm
DOF
6
Weight
20.6
kg
Repeatability
0.03
mm
Max. Speed
4
m⁄s
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/26361a658a/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

集成更简便,投资回收期更短

½天更换 我们的协作机器人可为您提供快速响应时间。 几小时内就能灵活调整您的 cobot 以适应新的要求。

90 分钟编程 通过 Universal Robots Academy 的交互式电子学习模块,学习使用我们的 cobots 的基础知识。

17 种安全功能 为实现安全协作应用,我们的 e 系列机器人具有 17 种可配置的安全功能。

1 年收回成本 我们的 cobots 通常在 365 天内收回成本,为您提供经济灵活性。

https://a.storyblok.com/f/298593/4124b0f54f/3pe-tp_productpicture-removebg-preview.png

教学吊坠

更便捷的集成

Universal Robots 的协作机器人标配有一个示教器,可通过 Polyscope 用户界面轻松设置和安全示教应用。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌