OMRON Scara i4 | 4DOF | 350-550mm | 5kg

‌

多种规格: i4-550L

产品代码: RBTX-OMRO-0003

Compact 4-Axis Automation for Fast and Precise Pick & Place Tasks

Omron’s i4L SCARA robots, available in L350, L450, and L550 models, offer reach from 350 to 550 mm and payloads up to 5 kg. With repeatability of ±0.01 mm and cycle times starting at 0.38 seconds, they are ideal for high-speed, high-precision applications. Their compact design with integrated controller allows for space-saving table or wall mounting.

Programming is done via the intuitive ACE software or Sysmac Studio. With open architecture (eV+ language) and built-in interfaces like EtherCAT, RS-232C, and digital I/Os, the robots integrate easily into existing automation systems. A multi-color RGB dome light provides visual status indication and supports predictive maintenance.

Typical applications include pick & place, assembly, packaging, and material handling. The i4L series is especially suited for digital manufacturing environments requiring speed, precision, and easy integration.

此产品在您所在的国家/地区不提供
‌
Max Payload
5
kg
Reach
550
mm
DOF
4
Repeatability
0.01
mm
Max. Speed
7.6
m⁄s
Protection
IP20
Weight
16.5
kg

亮点

https://a.storyblok.com/f/298593/6f3d43802a/image__4_.svg

Easy to integrate

The i4L enables easy integration with a compact design and small footprint. Installation is extremely simple, as the robot can be mounted on a horizontal (table mounting) or vertical surface (wall mounting) without the need for additional adapters or brackets. Cable connections can be arranged so that they exit either through or parallel to the mounting surface.

https://a.storyblok.com/f/298593/db37530726/optimiere.png

Optimize your production line with maximum uptime

The i4L maximizes uptime with interactive maintenance alarms and an RGB dome light. The i4L robot diagnoses problems faster thanks to its unique and highly visible multi-color LED dome light, enabling predictive maintenance and convenient display of robot status.

https://a.storyblok.com/f/298593/417f094041/bild3.svg

The most powerful industrial robot solution for your plant

The i4L ensures high-quality inertia and repeatability for SCARA robots designed for light applications and provides the full range of performance required. With easy integration and synchronization, you can get started faster by deploying multiple robots, reducing setup complexity and programming time.

More options than ever before

We have taken our standard SCARA robot to the next level by designing it for different applications. This allows for more productivity in the workplace. The speed of the i4L helps to speed up material handling and reduce material costs. It also frees up employees for other tasks, increasing productivity.

https://a.storyblok.com/f/298593/4ae17d4042/t20_pendant_ug_prod.jpg

Optional with teach pendant

The T20 hand-held control unit with 10 m connection cable, 3 m adapter cable with protective plug and documentation is not included in the standard configuration.

To Omron's T20 Teach pendant

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌