igus toothed belt axis | ZLW-0630 | 500mm
产品代码: RBTX-IGUS-0101
多种规格: With D1 motor controller
Compact Belt-Driven Axis for Precise Linear Motion
The igus® drylin® ZLW is a lubrication-free linear axis with a belt drive and drylin W profile guide. It features a feed rate of 54 mm/rev, 75 N belt tension, and a 500 mm stroke. The carriage is 60 mm long, with a hard-anodized aluminum profile.
Equipped with a NEMA23 stepper motor (2.00 Nm) and encoder, it integrates seamlessly with the igus® D1 controller and supports common protocols.
Recommended for pick & place, adjustment tasks, and lab automation. Ideal for machine builders, integrators, and automation users seeking cost-effective solutions.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价