FANUC CRX-5iA | 6DOF | 994mm | 5kg


多种规格: CRX-5iA

产品代码: RBTX-FANU-0001

Lightweight 6-Axis Cobot for Safe and Intuitive Automation

The FANUC CRX-5iA is a collaborative 6-axis robot with a 994 mm reach and 5 kg payload. With ±0.03 mm repeatability and a lightweight 25 kg design, it’s ideal for pick & place, machine tending, assembly, and packaging. Built-in force sensing enables safe human collaboration without extra hardware.

Programming is simple via the FANUC Tablet Teach Pendant with drag-and-drop interface, or through manual guided teaching. The robot is powered by the R-30iB Mini Plus controller and integrates easily with third-party devices and FANUC software like ROBOGUIDE and ZDT.

Common applications include material handling, assembly, vision inspection, and palletizing. With its compact form, easy setup, and 8 years of zero maintenance, the CRX-5iA is a perfect fit for SMEs and automation newcomers.

此产品在您所在的国家/地区不提供

Max. Payload
5
kg
Max. Reach
994
mm
Repeatability
0.03
mm
Max. Speed
2
ms
Protection
IP67
Weight
25
kg
DOF
6

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价