FANUC CRX-20iA/L | 6DOF | 1418mm | 20 kg


多种规格: CRX 20iA-L

产品代码: RBTX-FANU-0009
Collaborative Robot with High Payload

The CRX-20iA/L offers a 20 kg payload and a reach of 1,418 mm. With IP67 protection, weighing only 41 kg, and ±0.04 mm repeatability, it is ideal for harsh industrial environments. Its compact design allows easy installation without lifting equipment.

Programming is simple via the intuitive Tablet Teach Pendant with drag-and-drop functionality. The robot supports interfaces such as Ethernet/IP, PROFINET, and Modbus TCP and integrates seamlessly with FANUC iRVision and force sensors. The R-30iB Mini Plus controller ensures space-saving control.

Perfect for palletizing, machine tending, welding, and material handling.

此产品在您所在的国家/地区不提供

Max. Payload
20
kg
Max. Reach
1,418
mm
Repeatability
0.04
mm
Max. Speed
1
ms
Protection
IP67
Weight
41
kg
DOF
6

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价