FANUC CRX-10iA | 6DOF | 1294mm | 10 kg


多种规格: CRX-10iA-Food

产品代码: RBTX-FANU-0004

6-Axis Cobot for Safe, Maintenance-Free Automation

The FANUC CRX-10iA is a collaborative 6-axis robot with a 1,249 mm reach and 10 kg payload. With ±0.04 mm repeatability and a lightweight 40 kg design, it’s ideal for pick & place, assembly, packaging, and welding tasks. Built-in force sensing ensures safe human collaboration without additional hardware.

Programming is easy via the tablet teach pendant with drag-and-drop interface or through manual guided teaching. The CRX-10iA runs on the compact R-30iB Mini Plus controller and supports software like ROBOGUIDE, iRVision, and ZDT. It operates on 200–240 V AC and can be mounted on the floor, wall, or ceiling.

Typical applications include palletizing, machine tending, inspection, and adhesive dispensing. With 8 years of zero maintenance, simple integration, and proven reliability, the CRX-10iA is ideal for SMEs and automation newcomers.

此产品在您所在的国家/地区不提供

Max. Payload
10
kg
Max. Reach
1,249
mm
DOF
6
Weight
40
kg
Repeatability
0.04
mm
Max. Speed
2
ms
Protection
IP67

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价