Fairino FR20 | 6DOF | 1854mm | 20kg


多种规格: FR20 - IP54

产品代码: RBTX-FAIR-0005

FAIRINO FR20 Collaborative Robot

The FAIRINO FR20 is a 6-axis collaborative robot designed for demanding material handling, palletizing, and machine tending applications that require a high payload capacity. With a payload of 20 kg, a maximum payload of up to 25 kg, a reach of 1854 mm, and a repeatability of ±0.1 mm, it reliably automates large work areas. Integration is supported through EtherCAT, PROFINET, EtherNet/IP, Modbus, and SDKs for Python, C++, C#, ROS, and ROS2. Its open control architecture and extended reach make it particularly well suited for logistics, packaging, material handling, and palletizing applications.

一般交货时间:3周

Max. Payload
20
kg
Max. Reach
1,854
mm
DOF
6
Weight
75
kg
Repeatability
0.1
mm
Max. Speed
2
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1908x1032/b97880c86d/fr20-palletieren.png

What Applications Is the Fairino FR20 Suitable For?

The Fairino FR20 was developed for companies that need to automate large work areas while handling heavy payloads with confidence. With a 20 kg payload, 1,854 mm reach, and ±0.1 mm repeatability, the robot is particularly well suited for palletizing, machine tending, material handling, packaging operations, logistics processes, and vision-guided pick-and-place applications. Thanks to its exceptional reach, the FR20 can cover full pallet layers, large machine tools, or multiple workstations from a single mounting position. Especially in automotive manufacturing, intralogistics, and industrial production, the robot stands out through its combination of high payload capacity, extensive working range, and reliable process performance.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

Maximum Reach for Demanding Automation Tasks

The Fairino FR20 combines high lifting capacity with flexible and user-friendly operation. Through the intuitive WebApp or teach pendant, robot movements can be taught directly and production workflows can be automated efficiently. Applications such as palletizing, material handling, machine tending, and packaging operations can be implemented quickly and effectively. With a typical TCP speed of up to 2 m/s, six fully coordinated robot axes, and a payload capacity of 20 kg, the FR20 is particularly suitable for high-throughput production environments. Modern software tools and open communication interfaces allow rapid integration into existing manufacturing systems while providing maximum flexibility for future automation expansions

https://a.storyblok.com/f/298593/604x578/1dd48c676c/fr20-mobile.png

Long Reach, High Payload, and Industrial Connectivity

With a 1,854 mm reach, the Fairino FR20 is one of the longest-reaching collaborative robots in its class. Large machines, conveyor systems, and complete palletizing stations can be serviced without requiring additional linear axes. Its 20 kg payload enables the handling of heavy components as well as the use of large gripper and vacuum systems. The robot features six axes, integrated digital and analog I/O, and industrial communication protocols including TCP/IP, Modbus TCP/RTU, Profinet, EtherNet/IP, and EtherCAT. This allows the FR20 to integrate seamlessly into modern manufacturing and logistics environments while connecting easily to PLCs, MES platforms, and vision systems.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

The Foundation for Large-Scale Automation Solutions

High-performance automation projects often require additional components beyond the robot itself. These may include grippers, safety technology, conveyor systems, vision systems, and software solutions. Through RBTX, compatible components for the Fairino FR20 can be selected and verified for compatibility, helping reduce engineering effort and integration risks. Thanks to its high payload and extended reach, the robot is particularly suitable for large gripper systems, multi-part handling tools, and advanced material flow applications. Support for modern development environments including Python, C++, C#, ROS/ROS2, and graphical programming tools allows the FR20 to integrate into both traditional production cells and complex automation or logistics systems.

https://a.storyblok.com/f/298593/1896x1040/9563e09ac2/fr20-palletieren.png

High Productivity for Manufacturing and Logistics

The Fairino FR20 was designed to automate heavy loads and high material flows efficiently and reliably. Its combination of high payload capacity, long reach, and robust construction enables processes to operate with greater productivity, stable quality, and improved process reliability. In palletizing, packaging, and material handling applications, companies can significantly increase throughput and system utilization. At the same time, employees can be relieved from physically demanding tasks while production processes become more predictable and scalable. With its ability to cover large working areas without additional axis systems, the FR20 provides significant advantages for organizations seeking to improve competitiveness and achieve sustainable growth through automation.

https://a.storyblok.com/f/298593/1908x1041/ef037ad729/fr10-welding.png

Is the Fairino FR20 the Right Choice for Your Application?

Selecting the right robot should always be based on the technical requirements of the application. Factors such as payload, reach, workpiece dimensions, cycle time, and integration requirements play a key role in determining the ideal solution. The Fairino FR20 is particularly suitable for companies that need to handle heavy components, automate large work areas, or optimize palletizing and logistics operations. With a 20 kg payload, 1,854 mm reach, ±0.1 mm repeatability, a TCP speed of up to 2 m/s, and extensive industrial communication and software integration capabilities, it covers a wide range of demanding automation applications. RBTX can help identify the optimal combination of robot, gripper, and accessories to create a solution tailored precisely to your production requirements.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价