Epson ProSix CX7-A901S | 6 DOF | 900 mm | 7 kg

‌

多种规格: without TP4 Bundle

产品代码: RBTX-EPS-0057

Epson ProSix CX7-A901S – 6-Axis Robot for Precise Tasks

The Epson ProSix CX7-A901S is a 6-axis robot with a payload capacity of up to 7 kg and a reach of 900 mm. With a repeatability of ±0.01 mm and IP20 protection, it is suitable for dry, dust-free environments. The ISO-standardized tool flange allows easy installation of end effectors, offering versatile application possibilities.

The system supports Ethernet (TCP/IP) as well as optional fieldbus protocols like PROFINET and EtherNet/IP. Intuitive programming with Epson RC+ ensures seamless integration and optimized workflows.

Perfect for assembly, handling, and packaging tasks – the CX7-A901S is precise, flexible, and efficient.

此产品在您所在的国家/地区不提供
‌
Max Payload
7
kg
Max Reach
900
mm
DOF
6
Weight
35
kg
Repeatability
0.01
mm
Max Speed
1
m⁄s
Protection
IP20

亮点

https://a.storyblok.com/f/298593/527x388/cec722909e/cx7-a901s_04_low_res-removebg-preview.png

Robust and Precise Solution for Demanding Tasks

The Epson ProSix CX7-A901S is a high-performance 6-axis robot featuring a payload of up to 7 kg and a reach of 900 mm. With a repeatability of ±0.01 mm and an IP20 protection rating, it is ideal for dry and dust-free environments. Its ISO-standardized tool flange allows easy installation of end effectors, providing versatile applications for industrial automation needs.

https://a.storyblok.com/f/298593/527x388/ef1d4ffb91/cx7-a901s_07_low_res-removebg-preview.png

Advanced Connectivity and Intuitive Integration

The system supports Ethernet (TCP/IP) and optional fieldbus protocols like PROFINET and EtherNet/IP, ensuring seamless integration into existing automation environments. Thanks to its intuitive programming with Epson RC+, processes are streamlined, setup is simplified, and efficiency is enhanced. These features make the CX7-A901S a versatile solution for modern automation requirements.

https://a.storyblok.com/f/298593/527x388/6ac0cddf74/cx7-a901c_02_low_res-removebg-preview.png

Ideal for Assembly, Handling, and Packaging Processes

Weighing 35 kg and offering a speed of 1 m/s, the ProSix CX7-A901S combines power, precision, and flexibility, making it perfect for assembly, material handling, and packaging tasks. It delivers a reliable automation solution for demanding production environments, catering to maximum accuracy and versatility.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌