Epson ProSix CX7-A701S | 6 DOF | 700 mm | 7 kg

‌

多种规格: without TP4 Bundle

产品代码: RBTX-EPS-0056

Epson ProSix CX7-A701S – Powerful 6-Axis Robot for Controlled Environments

The Epson ProSix CX7-A701S is a precise 6-axis robot with a payload capacity of up to 7 kg and a reach of 700 mm. Offering ±0.01 mm repeatability and IP20 protection, it is ideal for dry, dust-free applications. The ISO-standardized tool flange enables simple installation of diverse end effectors.

The system supports Ethernet (TCP/IP) and optional fieldbus protocols like PROFINET and EtherNet/IP for seamless automation integration. Intuitive programming with Epson RC+ ensures quick setup and optimized workflows.

Perfect for assembly, handling, and packaging tasks – precise, versatile, and efficient.

此产品在您所在的国家/地区不提供
‌
Max Payload
7
kg
Max Reach
700
mm
DOF
6
Weight
33
kg
Repeatability
0.01
mm
Max Speed
1
m⁄s
Protection
IP20

亮点

https://a.storyblok.com/f/298593/800x600/79bf06887e/cx7-a901s_02_low_res.png

Precise Automation for Controlled Environments

The Epson ProSix CX7-A701S is a powerful 6-axis robotic arm offering a payload of up to 7 kg and a reach of 700 mm. With a repeatability of ±0.01 mm and an IP20 protection rating, it is specifically designed for dry and dust-free indoor applications. Its ISO-standardized tool flange allows the flexible installation of various end effectors, making the CX7-A701S suitable for a wide range of automation tasks.

https://a.storyblok.com/f/298593/800x600/7110163f39/cx4-a601p_backpanel_low_res.png

Advanced Connectivity and Seamless Integration

Supporting Ethernet (TCP/IP) and optional fieldbus protocols like PROFINET and EtherNet/IP, the robot integrates seamlessly into existing automation systems. The intuitive programming via Epson RC+ significantly reduces setup time, ensuring efficient and user-friendly operation. With its modern interfaces, the CX7-A701S can be perfectly tailored to meet the needs of diverse industrial applications.

https://a.storyblok.com/f/298593/800x600/cff416b007/cx7-a701s_09_low_res.png

Ideal for Assembly and Packaging Processes

Weighing 33 kg and with a speed of 1 m/s, the Epson ProSix CX7-A701S delivers speed and precision to versatile processes such as assembly, handling, and packaging. It is the perfect solution for companies seeking high accuracy and flexibility, enabling reliable automation in demanding indoor production environments.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌