Epson ProSix CX4-A601S | 6 DOF | 600 mm | 4 kg

‌

多种规格: without TP4 Bundle

产品代码: RBTX-EPS-0055

Epson ProSix CX4-A601S – Precise 6-Axis Robot for Flexible Automation

The Epson ProSix CX4-A601S is a compact 6-axis robot with a payload capacity of up to 4 kg and a reach of 600 mm. Offering ±0.01 mm repeatability and a space-saving, IP67-protected design, it is ideal for demanding tasks. The ISO-standardized tool flange enables quick installation of end effectors for versatile applications.

The system supports Ethernet (TCP/IP) and optional fieldbus protocols like PROFINET and EtherNet/IP for seamless communication. Connectivity with PC/PLC via Epson RC+ ensures intuitive programming and smooth integration into automation systems.

Suitable for electronics, automotive, and packaging industries – precise, efficient, and versatile.

此产品在您所在的国家/地区不提供
‌
Max Payload
4
kg
Max Reach
600
mm
DOF
6
Weight
31
kg
Repeatability
0.01
mm
Max Speed
1
m⁄s
Protection
IP20

亮点

https://a.storyblok.com/f/298593/800x600/cc6bd2b268/cx4-a601s_02_low_res.png

Compact and Precise Automation Solution

The Epson ProSix CX4-A601S is a compact and precise 6-axis robotic arm with a payload capacity of up to 4 kg and a reach of 600 mm. Featuring a repeatability of ±0.01 mm and an IP20 protection rating, it is ideal for space-saving applications and demanding tasks. The ISO-standardized tool flange enables easy installation of various end effectors, ensuring flexibility in a wide range of automation processes.

https://a.storyblok.com/f/298593/800x600/5a5b655a9d/cx4-a601s_backpanel_low_res.png

Advanced Connectivity and Efficient Integration

Supporting Ethernet (TCP/IP) and optional fieldbus protocols such as PROFINET and EtherNet/IP, the CX4-A601S ensures efficient communication and seamless integration into automation systems. With PC/PLC connectivity via Epson RC+, the robot provides intuitive programming and smooth operation for modern automation solutions, reducing setup time and maximizing productivity.

https://a.storyblok.com/f/298593/800x600/0329f1a02e/cx4-a601s_10_low_res.png

Ideal for Electronics, Automotive, and Packaging Industries

Weighing 31 kg and with a speed of 1 m/s, the ProSix CX4-A601S combines power, flexibility, and precision, making it the perfect choice for assembly, material handling, and packaging tasks. Its compact design and precision-driven capabilities meet the demands of industrial applications, offering a reliable and efficient solution for diverse production environments that require high-performance robotic automation.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌