Dobot CR3A

多种规格: Dobot CR3A

产品代码: RBTX-DOBT-0001

The CR3 has a compact design for quick deployment into tight spaces. It is ideal for automating light tasks, such as handling coffee and other beverages and other retail scenarios.

此产品在您所在的国家/地区不提供

Repeatability
0.02
mm
Max Speed
2
ms
Max Reach
620
mm
DOF
6
Max Payload
3
kg
Weight
16.5
kg

亮点

https://a.storyblok.com/f/298593/1bc2208a1a/3a__1_.png

Dobot CR3A

CR3系列协作机器人是各种工业痛点的灵活应对方案,可以提高可靠性、降低劳动力成本并提高安全性等。

规格

输入电源 100~240VAC,47~63Hz | 通信:2个WAN端口,支持TCP/IP、Modbus TCP、Ethernet/IP、PROFINET协议;1个485端口,支持Modbus RTU协议;Wi-Fi

IP等级 IP54 | 温度范围 0~45°C | 功耗 120W | 材料:铝合金、ABS塑料

易于部署

快速运行

使用易于部署的CR协作机器人能提高您的生产线的灵活性和生产效率,机器人可以在20分钟内完成设置,1小时内快速投入应用。

操作简单

易于操控

我们的软件和算法使CR协作机器人系列的操作和管理变得智能且直观。它可以通过拖拽示教来准确模拟人体关节运动。无需任何编程知识。

可扩展

兼容性强

CR协作机器人系列之所以值得推荐,不仅是因为它拥有广泛的末端执行器选择,还因为它具备通用的通信接口。CR协作机器人系列具有多个输入/输出和通信接口,因此它的扩展性很强,并能与很多末端执行器设备兼容。因此,CR协作机器人可以满足各种应用场景的需求。

投资安全

非常可靠

CR协作机器人系列坚固耐用,使用寿命高达32000小时。它还具有严格的公差,以确保用户购买后的使用可靠性和更高的投资回报率。

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

EXPANDABLE & COMPATIBLE

CR collaborative robot series is recommended not only because of its extensive portfolio of end of arm tooling devices but also because of universal communication interfaces. Featuring multiple I/O and communication interfaces makes CR collaborative robot series widely expandable and compatible with many end of arm tooling devices. As a result, CR collaborative robots satisfy a wide range of needs in various application scenarios.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价