EPSON VT6-A901S | 6DOF | 920 mm | 6kg


多种规格: VT6-A901S

产品代码: RBTX-EPS-0011

Compact 6-Axis industrial robot for flexible automation with built-in controller

The EPSON ProSix VT6-A901 is a compact 6-axis industrial robot with a reach of 920 mm and a maximum payload of 6 kg. With repeatability of ±0.1 mm, it’s ideal for precise pick & place, assembly, and packaging tasks. Designed with a “just enough” philosophy, it offers a space-saving, cost-effective solution with minimal maintenance.

Control is provided via the built-in controller, eliminating the need for external units. Programming is done using Epson’s powerful RC+ software, which supports simulation, vision guidance, and GUI building. Easy cabling through the hollow end-of-arm design ensures user-friendly integration.

Typical applications include machine tending, packaging, sorting, and material handling. The VT6-A901 can be mounted on walls, ceilings, or pedestals, making it ideal for compact production environments.

一般交货时间:10周

Max Payload
6
kg
Max Reach
920
mm
DOF
6
Weight
40
kg
Repeatability
0.1
mm
Max Speed
1
ms
Protection
IP20

亮点

https://a.storyblok.com/f/298593/8c2919e670/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

经济实惠

设计简单,总体拥有成本(TCO)低

https://a.storyblok.com/f/298593/fa1d4b3244/rbtx_tool_icon_v1_lil_.svg

易于安装

内置控制器、布线简单、重量轻、无需电池的电机装置

https://a.storyblok.com/f/298593/c26ed0b68f/robocube_anwendungen-svg-svg.svg

灵活性

用于机器看管、包装、装载和卸载......等等

紧凑型一体化解决方案

自成一体,节省空间,内置控制器

https://a.storyblok.com/f/298593/b6b1c671c2/strom.svg

节能

得益于 AC100 - 240V 的供电范围

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价