EPSON VT6-A901S | 6DOF | 920 mm | 6kg

‌

多种规格: VT6-Cleanroom

产品代码: RBTX-EPS-0053

Compact 6-Axis industrial robot for flexible automation with built-in controller

The EPSON ProSix VT6-A901 is a compact 6-axis industrial robot with a reach of 920 mm and a maximum payload of 6 kg. With repeatability of ±0.1 mm, it’s ideal for precise pick & place, assembly, and packaging tasks. Designed with a “just enough” philosophy, it offers a space-saving, cost-effective solution with minimal maintenance.

Control is provided via the built-in controller, eliminating the need for external units. Programming is done using Epson’s powerful RC+ software, which supports simulation, vision guidance, and GUI building. Easy cabling through the hollow end-of-arm design ensures user-friendly integration.

Typical applications include machine tending, packaging, sorting, and material handling. The VT6-A901 can be mounted on walls, ceilings, or pedestals, making it ideal for compact production environments.

一般交货时间:10周
‌
Max Payload
6
kg
Max Reach
920
mm
DOF
6
Weight
40
kg
Repeatability
0.1
mm
Max Speed
1
m⁄s
Protection
IP20

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌