XMS robot workstation 1600x800 - stationary
The XMS Robot Workstation 1600x800 - stationary offers plenty of space for maximum productivity. Thanks to the item grooved plate, the work surface can be used in a variety of ways. The robot and other components can be positioned individually. For example, the central robot arm can alternately process workpiece carriers on both sides. Or the robot can be positioned laterally and the material flow can be sequential. The lockable base cabinet with two doors offers plenty of space for the electrics. It is stowed away safely and protected from dust. The robot can be operated via switches integrated into the substructure.
亮点
Notification
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item will be happy to help you adapt this application to the individual requirements of your project.
Technical details
1600 x 800 mm work surface with continuous grooves
Lockable base cabinet with two doors for cobot applications
Secure cable routing in high-quality aluminum profiles with integrated cable ductBase
cabinet with suspension for the control unit, battery, etc.
Operating elements such as start/stop or emergency stop switch integrated into the frame
Frame prepared for mounting sensors and other accessories
Cobot connection with robot mounting plate 8 280x280 (0.0.709.45)