Radial gripper 180° | CGSY series
产品代码: RBTX-CAMO-0006
多种规格: Size 10
Efficient gripping in confined spaces
.The CGSY series grippers feature consistent performance over the long term, even for demanding applications with high productivity requirements
. The 180° opening angle allows for versatile applications and optimal product handling. This makes it particularly suitable for use in stretch blow molding of PET bottles or for filling in the food and chemical industries.
The design and high-quality materials ensure precise operation even under harsh conditions, for example in dust- and steam-laden environments or in applications with frequent cleaning processes.一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
Weight
0.072
kg
Max Gripping force
24
N
Propulsion Method
气动
Max. ambient temperature
60
℃
Repeatability
0.05
mm
亮点
优势
开关速度快
抓取力大
精度和高重复性
可靠性
防止污染
行业和应用
装瓶
食品&饮料
塑料&橡胶
安装
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
