Q-botics | 20kg Cobot Palletising Solution | 2150-2550mm


多种规格: AWP-20L

产品代码: RBTX-QBOT-0003

Compact Cobot Palletizer Solution

The Q-botics palletizer is a compact, high-performance cobot designed for automated palletizing. It supports automatic lifting up to 2.5 m with 20kg and enables continuous 24/7 operation. The system handles various box types and loads with precise alignment, stable stacking, and reliable repeatability for consistent pallet quality.

With plug-and-play setup and simple parameter input, the palletizer is easy to commission without complex programming. Operators can select stacking patterns, switch recipes via memory function, and adapt to new products quickly. Its flexible design integrates into existing production lines and supports different grippers for diverse applications.

Typical applications include end-of-line palletizing in food, beverage, pharmaceuticals, electronics, and consumer goods production.

此产品在您所在的国家/地区不提供

Max Payload
20
kg
Max. Reach
1,880
mm
Repeatability
0.04
mm
Max Speed
1
ms
DOF
6
Max. stacking height
2,550
mm
Weight
600
kg

亮点

https://a.storyblok.com/f/298593/372x326/e30b5779e3/screenshot-2026-06-25-135959.png

Flexible AWP Series for scaling

The AWP-20L is part of a modular palletizing platform with payload classes from 20 to 30 kg, based on a 6-axis cobot architecture with integrated vertical lifting column for extended stacking height. Different reach variants from 1,480 to 1,880 mm enable precise adaptation to cell layouts and pallet positions. The system uses a standardized controller with Ethernet/IP or Profinet interfaces, ensuring seamless integration into existing production lines. Consistent kinematics, repeatability (±0.04 mm) and identical HMI/software architecture across the series simplify scaling, reduce commissioning time and enable quick capacity upgrades without reprogramming.

https://a.storyblok.com/f/298593/879x661/ff8d5de3c2/screenshot-2026-06-25-140201.png

No-code palletizing setup

Operators can configure palletizing applications without any coding skills using an intuitive graphical recipe editor. Predefined templates simplify the setup of common stacking patterns, while adjustable parameters allow quick customization for different box sizes or pallet formats. This user-friendly approach significantly reduces commissioning time and enables fast changeovers during production. Even teams without robotics expertise can implement and optimize palletizing processes, making automation accessible and highly efficient for small and medium-sized enterprises.

https://a.storyblok.com/f/298593/647x468/01ac7ec727/screenshot-2026-06-25-135035.png

High precision & stable handling

With a repeatability of ±0.04 mm, the AWP-Series ensures consistently accurate placement of cartons and packages. The integrated vacuum gripping system enables secure handling of various product types, minimizing the risk of slippage or damage. Smooth, optimized motion sequences and vibration-reduced operation contribute to stable stacking and improved pallet quality. This level of precision not only protects sensitive goods but also enhances overall process reliability, making the system suitable for demanding industrial environments.

https://a.storyblok.com/f/298593/4096x3038/b32f631727/awp-20-40.webp

Typical SME applications

Small and medium-sized enterprises in industries such as food processing, packaging and logistics benefit strongly from automated palletizing with the AWP-Series. The system reduces manual labor, lowers ergonomic strain on employees and ensures consistent throughput across shifts. It is particularly suitable for production lines with moderate volumes and frequent product changes. By improving efficiency, reliability and process stability, the solution helps SMEs increase competitiveness while maintaining flexibility in dynamic production environments.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价