Unitree G1 EDU | U1-U14 | Humanoid Development Platforms

‌

多种规格: G1 EDU - U8

产品代码: RBTX-UNIT-0018
Humanoid Robot for Research and Education

The Unitree G1 EDU Standard features 23–43 degrees of freedom, stands 1.32 m tall, and weighs about 35 kg. Equipped with an 8-core CPU, optional NVIDIA Jetson Orin (100 TOPS), 3D LiDAR, and depth camera, it enables precise motion and autonomous navigation. Maximum knee torque is 120 N·m, arm payload up to 3 kg. Runtime is approx. 2 hours with a 9000 mAh battery.

The platform supports ROS, SDKs, and APIs for secondary development, along with AI frameworks for imitation and reinforcement learning. With WiFi 6, Bluetooth 5.2, a 4-microphone array, and a 5W speaker, G1 ensures seamless integration into research and educational environments. Force-position hybrid control enables accurate object manipulation.

Perfect for robotics research, AI development, educationPerfect for robotics research, AI development, education, and complex manipulation tasks.

一般交货时间:3周
‌
max. Payload
3
kg
DOF
37
Weight
35
kg
Height
1,320
mm
Speed
2
m⁄s
Max Joint torque
120
nm

亮点

Main differences G1 | G1 EDU-01

:

Real-time visualization of multidimensional data

Use the Unitree Explore APP connects the device. To view the real-time status of the machine, temperature, alarm and other multi-dimensional important data, to assist users to test and locate machine related anomalies.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌