Inspire Robots Dexterous Robotic Hand

多种规格: RH56BFX Serie, right hand

产品代码: RBTX-MYBO-0002

Discover the impressive Inspire Robots RH56 series grippers that will take your robotics applications to the next level. Designed for precise and versatile gripping operations, these innovative grippers offer a range of powerful features for various applications. The RH56BFX series, affectionately known as “The Pianist”, is characterized by high speed movement and precise interactions, while the RH56DFX series offers a strong grip and moderate speed for demanding gripping operations. Both series support ROS and offer the ability to integrate ROS plug-ins to further enhance customizability and functionality.

一般交货时间:3周

Interface
RS485
Weight
0.56
kg
Repeatability
0.2
mm
DOF
6

亮点

https://a.storyblok.com/f/298593/1200x814/5da2f716ac/inspire-robots-dexterous-robotic-hand_8.png

The Inspire Dexterous Hand is suitable for use in various application areas such as:

  • In service robotics, for example, for serving or cleaning

  • In robotics research, to support and test the development of new technologies

https://a.storyblok.com/f/298593/500x500/8a961f97b7/unitree-g1-base_robot_toneart-shop-removebg-preview.png

The dexterous robotic hand can operate both independently and in combination with the Unitree G1, making the robot more flexible.

To the Unitree G1 humanoid robot

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价