AgiBot A3 | Humanoid Robot | 31DOF


多种规格: A3-Developer

产品代码: RBTX-AGI-0018

AgiBot A3 / A3 Developer

The AGIBOT A3 is a humanoid robot designed for research and education, interactive entertainment, brand promotions and stage performances. Standing 173 cm tall, weighing 55 kg and featuring 31 degrees of freedom, it performs dynamic movements and gestures. Two RGB cameras, GPS, UWB positioning and an 8-channel microphone array enable perception and interaction. Control is via the LinkCraft platform. Dual battery packs offer up to 10 hours of runtime and support hot-swap replacement for uninterrupted operation.

一般交货时间:3周

max. Payload
5
kg
DOF
31
Weight
55
kg
Height
1,730
mm
Speed
5
ms
Operating time
10
h
Max Joint torque
320
nm

亮点

https://a.storyblok.com/f/298593/766x502/6de862fef4/a3.png

31 active degrees of freedom and high motion dynamics AGIBOT A3 Developer

The AGIBOT A3 Developer has 31 active degrees of freedom, distributed across the neck, arms, waist and legs. A peak joint torque of 320 Nm and a peak power output of 12 kW support dynamic movement sequences. The humanoid robot can reach speeds of up to 1.8 m/s when walking and up to 5 m/s when running. Each arm can move a load of up to 5 kg using its actuator. The structure, made from magnesium alloy, titanium alloy and flexible TPU, combines a total weight of 55 kg with a body height of 173 cm. The power-to-weight ratio is 0.218 kW/kg.

https://a.storyblok.com/f/298593/767x505/1778105dc0/a3-1.png

AGIBOT A3 Developer Sensors and multimodal interaction

The AGIBOT A3 Developer uses two RGB cameras, GPS and UWB positioning with an accuracy of less than ±10 cm. An 8-channel microphone array, with four microphones on both the front and rear, enables omnidirectional audio recording. Shoulder touch sensors, an interactive screen, two 5 W speakers, a chest breathing light and ear interaction lights complement the voice and multimodal interaction. Wi-Fi, Bluetooth, 4G and 5G provide wireless communication. Dual-module 5G and dual-SIM support mobile connections.

https://a.storyblok.com/f/298593/802x684/b4dca7dcb9/a3sdk.png

AGIBOT A3 Developer open platform for secondary development

The AGIBOT A3 Developer provides an open platform for secondary development, proprietary software, custom algorithms and bespoke integrations. RK3588 and RK3588S modules handle interaction and motion control. LinkCraft enables movements to be generated, recorded and shared in real time. Voice-to-Action converts text input into synchronised movement and audio commands. A handheld remote control, OTA upgrades and open interfaces complement the development environment. The product is supplied with demonstration hands.

https://a.storyblok.com/f/298593/1536x831/ec9cb25b74/designer-59.png

AGIBOT A3 Developer group control and operating time

The AGIBOT A3 Developer’s group control software supports Windows, macOS and Linux. Users can centrally configure movements, expressions, speech and formations. More than 100 robots can be controlled in a coordinated manner via UWB. The dual battery system offers a capacity of 1,152 Wh, up to ten hours’ runtime and hot-swap battery replacement within ten seconds. Charging takes up to two hours. The redundant design ensures a stable power supply. The platform has been tested in 92 automotive-grade tests and is designed for a service life of up to three years.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价