AGS | Magnetic Gripper | Pneumatic Gripper
产品代码: RBTX-AGS-0031
多种规格: Unit simple
AGS Magnetic Gripper – Versatile Solution for Magnetic Workpieces
The AGS Magnetic Gripper is a pneumatically operated solution with a maximum gripping force of 200 g to 5 kg. With a temperature range of 5° to 60° Celsius and over 750 expandable components, it offers flexibility and adaptability for a wide variety of applications. Its robust and precise design ensures reliable performance.
Thanks to external interfaces, the magnetic gripper can be easily integrated into automation systems. Universal compatibility with various robot models allows seamless integration into existing processes.
Ideal for handling magnetic workpieces in industrial and manufacturing environments – the AGS Magnetic Gripper combines precision and efficiency.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
Weight
1.3
kg
Propulsion Method
气动
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)