AGS | Inside Bellow Gripper | Pneumatic Gripper
产品代码: RBTX-AGS-0028
多种规格: Unit simple
AGS Internal Bellows Gripper – Precise and Flexible Gripping Solution
The AGS Internal Bellows Gripper is a pneumatic gripping solution for objects weighing between 100 g and 5 kg. With a temperature range of 5° to 60° Celsius and over 750 expandable components, the gripper is highly versatile and customizable. Its robust design ensures reliable performance even in demanding applications.
Thanks to external interfaces, seamless integration into automation systems is possible. It offers universal compatibility with various robotic systems and ensures efficient processes through its pneumatic drive system.
Ideal for handling, assembly, and packaging – the AGS Internal Bellows Gripper guarantees precision and flexibility.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
Weight
0.16
kg
Propulsion Method
气动
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)