Soft Gripping | Two Finger Parallel Gripper | Soft Gripper
多种规格: 15° Gripper Angle - incl. FDA compliant base
Lightweight two‑finger soft gripper for gentle and adaptive handling of sensitive products.
The Two-Finger Parallel SoftGripper is specifically designed for handling light and delicate products. With a gripping force of up to 1.5 N and flexible, food-grade fingers, it ensures safe and gentle object handling. Weighing only 140 g, it is ideal for use with collaborative robots or smaller automation systems. Its durable design guarantees reliable performance while minimizing maintenance efforts.
The SoftGripper supports interfaces such as IO-Link and Modbus TCP, enabling seamless integration into automation systems. With plug-and-play functionality, it connects effortlessly to leading robot manufacturers. Intuitive configuration tools and pre-configured control units minimize installation time, ensuring quick deployment.
Perfect for food processing, the packaging industry, and handling delicate materials, the SoftGripper impresses with precision and versatility.
亮点

典型应用领域
SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。