Soft Gripping | Three Finger Centric Gripper | Soft Gripper


多种规格: 15° Gripper Angle - incl. FDA compliant base

产品代码: RBTX-SOFT-0020

The Three-Finger Centric SoftGripper is the ideal solution for handling delicate and fragile products. Its flexible, FDA-approved, food-grade silicone rubber fingers adapt perfectly to objects ranging from 5 mm to 120 mm in diameter, securely gripping items weighing up to 450 g. With its lightweight design and pneumatically driven fingers, the gripper ensures fast, efficient, and precise operation without any sharp edges, making it safe for sensitive materials.

Thanks to its supported interfaces such as IO-Link and Modbus TCP, the SoftGripper integrates seamlessly into automation systems. Its plug-and-play functionality, along with intuitive tools and pre-configured control units, enables quick installation and reduces setup time. Compatible with collaborative robots, the gripper is highly flexible and user-friendly.

Typical applications include handling fruits, eggs, and cylindrical containers – making it perfect for food processing, packaging, and industries that require secure and efficient handling of sensitive products.

一般交货时间:3周

Max. payload
0.45
kg
Drive type
pneumatic
Protection
-
Interface
external
Number of fingers
3
Weight
0.19
kg

亮点

https://a.storyblok.com/f/298593/1514294202/delta-robot-360mm_ir-sdlyil-z.png

典型应用领域

SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价