SoftGripping - Two 2-4 gorillafinger SoftActuator
产品代码: RBTX-SOFT-0025
多种规格: 4-finger SoftActuator
We supply the SoftActuators, you choose the shape of your base. Whether you prefer aluminum construction profiles or curved plates, they are made to fit. Our proven pneumatically driven fingers are made of FDA-approved silicone rubber with a life expectancy of more than 10 million cycles. You can mount them on any EOAT setup without the need for a special base. Our SoftActuators are hygienically designed and easy to clean.
一般交货时间:3周
Weight
0.5
kg
Gross Payload
3
kg
亮点
GorillaFinger SoftActuator - 用于网状、大型和重型物体
GorillaFinger 是搬运网状货物的理想工具,例如 2.5 公斤袋装土豆、胡萝卜或苹果。 此外,大而宽的手指由于表面较大,可以轻柔地抓握面食。
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价