SMC ZGS | Vacuum Gripper System | FANUC


多种规格: 400mm x 240mm

产品代码: RBTX-SMC-0112

High‑performance vacuum area gripper for efficient palletizing and handling mixed-size products.

The ZGS051PK integrates all essential vacuum components—ejector unit, supply valve, release valve, silencer, and pressure switch—into a single compact system. Its lightweight foam suction surface allows reliable gripping of cartons, bags, porous materials, and objects with varying shapes. The modular ejector configuration enables optimizing suction flow for faster cycle times and higher productivity.

Compatible with major collaborative robot brands, including Universal Robots, Omron/Techman, FANUC, and Yaskawa, the gripper supports quick setup with only one electrical and one pneumatic connection. With a lifting force of up to 2144 N at −75 kPa, the system delivers powerful and stable gripping performance for palletizing and depalletizing tasks. The ISO 9409‑1‑50‑4‑M6 robot flange ensures straightforward mounting.

Ideal for palletizing, packaging automation, handling uneven or flexible goods, and simplifying EOAT integration for collaborative robots.

一般交货时间:3周

Weight
3.9
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价