SMC RMHS3 | pneumatic cobot gripper | 3 finger

‌

多种规格: for Universal Robots

产品代码: RBTX-SMC-0137

High‑rigidity 3‑finger air gripper for collaborative robots with integrated valve and precise centric gripping.

The RMHS3‑40D is a 3‑finger air gripper designed for stable centric gripping of cylindrical, round, or irregular workpieces. With integrated solenoid valve, exhaust throttle with silencer, auto switch and fittings, it requires only one air‑supply tube and one electrical cable, reducing installation effort and air consumption by up to 80%. The high‑precision linear guide ensures excellent rigidity and consistent gripping performance for demanding applications.

As part of the RMH family, the gripper includes a built‑in manual tool changer, enabling fast tool swaps via two clamper bolts—ideal for flexible production environments. Compatible with cobots from Universal Robots, FANUC, Yaskawa, Omron/Techman and many others, the RMHS3‑40D‑011P‑DE offers broad integration capability for modern collaborative automation.

Perfect for handling round components, laboratory tubes, mechanical parts, and assemblies requiring secure, stable, and centrally aligned gripping.

一般交货时间:3周
‌
Stroke per jaw
8
mm
Weight
0.776
kg
Max Gripping force
130
N
Recommended workpiece weight
2.4
kg
Propulsion Method
气动
Max. ambient temperature
40
℃
Repeatability
0.1
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌