SMC LEHR | electric cobot gripper | for Universal Robots

‌

多种规格: narrow

产品代码: RBTX-SMC-0130

High‑precision electric gripper for collaborative robots with integrated encoder and self‑locking mechanism.

The LEHR32K2 delivers reliable, energy‑efficient gripping performance through its slide‑screw self‑locking drive, which maintains holding force even without power. Certified for Universal Robots, FANUC and Omron/Techman cobots, it offers a 50 mm stroke, 60–140 N gripping force and ±0.1 mm repeatability. A battery‑less absolute encoder restores finger position instantly after power loss, eliminating homing cycles and reducing downtime.

The lightweight 1 kg unit integrates seamlessly via ISO 9409‑1‑50‑4‑M6 flange and requires only a single M8 connection for immediate plug‑and‑play use. Multiple pad and finger configurations make the gripper suitable for a wide range of object geometries, from delicate components to medium‑weight items.

Ideal for pick‑and‑place automation, precision assembly, laboratory handling and applications demanding consistent, safe gripping with minimal setup effort.

一般交货时间:3周
‌
Stroke per jaw
25
mm
Weight
1
kg
Max Gripping force
140
N
Recommended workpiece weight
1.4
kg
Propulsion Method
电动
Repeatability
0.1
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌