SGW 64 Angular Gripper - Pneumatic

产品代码: RBTX-SNK-0023

Small, simple pressurized plastic angular gripper with spring return. Universal application in clean and slightly dirty environments, with special requirements on corrosion resistance and anti-static properties of the gripping unit.

一般交货时间:3周

Opening angle per jaw
8
°
Weight
0.17
kg
Max Gripping force
1,218
N
Recommended workpiece weight
1.3
kg
Gross Payload
1.47
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价