MPC 150 Parallel Gripper - Pneumatic

‌
产品代码: RBTX-SNK-0028

Heavy‑duty pneumatic parallel gripper for cost‑efficient gripping of larger small parts and medium‑sized components.

The SCHUNK MPC‑150 is the largest model in the MPC small‑parts gripper series and delivers strong, reliable performance for applications with moderate precision and medium cycle requirements. With its long stroke class and high gripping forces typical of this size category, the MPC‑150 is well suited for handling heavier small parts or medium‑sized components where robustness and economic efficiency are key.

The synchronized double‑piston mechanism ensures uniform jaw motion, while the solid aluminum housing and flat guide deliver durability with minimal maintenance. Standardized C‑slots make it simple to integrate magnetic sensors for jaw‑position monitoring. Its compact yet powerful design allows installation in restricted machine layouts and multi‑gripper systems.

Ideal for assembly automation, material feeding systems, measurement and testing tasks, and cost‑optimized industrial automation requiring a stable and dependable pneumatic gripper.

一般交货时间:3周
‌
Stroke per jaw
15
mm
Weight
0.94
kg
Max Gripping force
370
N
Recommended workpiece weight
1.85
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌