MPC 120 Parallel Gripper - Pneumatic


产品代码: RBTX-SNK-0027

High‑performance pneumatic parallel gripper for reliable, economical gripping of medium to larger components.

The SCHUNK MPC‑120 is a powerful yet cost‑efficient 2‑jaw parallel gripper designed for handling medium-sized workpieces in environments with moderate precision requirements. With a robust aluminum housing, synchronized double‑piston actuation and a long stroke class typical of this series, it delivers stable gripping performance and high functional reliability. The MPC‑120 provides strong gripping forces suited for a wide range of industrial tasks while maintaining short cycle times.

The integrated flat guide ensures smooth jaw motion with minimal maintenance, making the gripper ideal for repetitive applications. Standardized C‑slots allow easy integration of magnetic sensors, while the compact geometry simplifies installation in space‑critical automation layouts. Its balanced construction supports both simple pick‑and‑place operations and more specialized handling tasks.

Perfect for assembly automation, material handling, test and measurement processes, and cost‑optimized industrial automation projects.

一般交货时间:3周

Stroke per jaw
12
mm
Weight
0.54
kg
Max Gripping force
240
N
Recommended workpiece weight
1.2
kg
Gross Payload
1.74
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价