MPC 100 Parallel Gripper - Pneumatic


产品代码: RBTX-SNK-0026

Powerful pneumatic parallel gripper for cost‑efficient handling of medium-sized components.

The SCHUNK MPC‑100 is a robust and economically optimized 2‑jaw parallel gripper designed for reliable handling of small to medium workpieces. With a generous 10 mm stroke per jaw and a gripping force of 170 N, it offers solid performance for applications with moderate precision demands and shorter duty cycles. Its synchronized double‑piston mechanism ensures uniform, stable jaw movement and consistent process reliability.

The gripper features a sturdy aluminum housing and a low‑maintenance flat guide that enables smooth operation with minimal wear. Short 0.09‑second opening and closing times support efficient cycle rates, while the compact footprint allows installation in confined automation setups. Standard C‑slots enable quick integration of magnetic sensors for simple position monitoring.

Ideal for pick‑and‑place operations, assembly automation, light industrial handling, laboratory processes and cost‑sensitive production environments.

一般交货时间:3周

Stroke per jaw
10
mm
Weight
0.34
kg
Max Gripping force
170
N
Recommended workpiece weight
0.85
kg
Propulsion Method
气动

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价